IESNA:LM-63-2002
[TEST]P946747
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-760-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11842
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2377.2 2378.4 2373.4 2362.8 2300.7 2236.2 2225.6 2276.9 2396 2554.4
2746.1 2966.6 3199 3368.8 3499 3628.1 3745.8 3816.6 3841.1 3814.7
3681.9 3443.3 3138.2 2654.7 1949.3 1135 881.3 806.2 716.6 583.8
448.5 348.3 261.2 163.5 93.3 37.6 0
2377.2 2367.1 2362.1 2355.2 2295.1 2229.3 2219.9 2266.3 2380.9 2544.4
2731.1 2944.1 3176.4 3351.8 3477.1 3608.7 3725.2 3800.3 3835.4 3804.1
3661.3 3427.6 3117.6 2613.3 1888 1099.3 871.3 798.7 707.8 573.8
442.9 343.9 248.7 157.2 90.8 36.3 0
2377.2 2374 2371.5 2364.6 2317 2253.8 2233.7 2271.9 2372.2 2525.6
2707.3 2911.5 3142 3344.9 3485.3 3615.6 3752.7 3846.1 3904.3 3899.3
3802.8 3588.6 3294.8 2837.6 2162.9 1279.1 887 805.5 730.4 626.4
505.5 375.8 278.1 181.7 99 45.1 0
2377.2 2371.5 2368.4 2374 2341.5 2287 2262.5 2282 2352.1 2474.9
2638.4 2820.7 3031.8 3259.8 3442 3586.7 3725.8 3846.7 3918.7 3952.6
3915 3783.4 3549.2 3138.2 2519.4 1611.7 912.7 757.3 689 607.6
521.2 432.8 335.1 223.6 127.8 57 0
2377.2 2374.7 2376.5 2389.1 2382.8 2354 2318.3 2314.5 2346.5 2419.8
2532.5 2677.8 2852 3052.4 3271 3473.4 3630.6 3767.1 3888 3977
4002 3946.9 3809.7 3586.1 3148.9 2373.4 1321.1 670.2 527.4 444.1
362.1 291.9 227.4 160.4 87.1 31.9 0
2377.2 2378.4 2385.3 2402.2 2418.5 2418.5 2401.6 2385.9 2388.4 2419.1
2479.9 2575.1 2703.5 2855.1 3024.9 3240.3 3469.6 3663.2 3775.3 3827.9
3862.4 3879.3 3873.6 3866.7 3799.7 3405.1 2549.4 1420 645.8 414.7
326.4 253.1 184.8 127.2 73.3 26.9 0
2377.2 2379.7 2392.8 2412.9 2441.7 2467.4 2484.9 2498.7 2497.4 2521.2
2561.3 2622.7 2707.9 2805.6 2925.3 3071.2 3237.2 3419.5 3583.6 3719.5
3856.7 4010.8 4164.9 4325.3 4523.8 4635.3 4291.4 3395.1 2193.6 1101.8
528.7 325.1 220.5 143.4 82.1 28.8 0
2377.2 2381.6 2399.7 2428.5 2459.9 2491.2 2528.8 2571.4 2622.7 2688.5
2772.4 2868.9 2972.9 3088.1 3225.3 3393.2 3583 3792.2 4020.2 4267
4552 4863.3 5211.6 5558 5946.4 6398 6838.4 6949.9 6545.2 5583.7
4150.5 2632.7 1535.3 848.1 374.6 90.2 0
2377.2 2387.8 2409.7 2442.9 2475.5 2505 2540.7 2589.5 2646.5 2733
2847 2977.9 3133.2 3324.9 3557.9 3846.7 4181.2 4568.3 4985.5 5411.4
5895.6 6355.4 6897.9 7449.1 8110.6 8760.8 9587.6 10473.3 11178 11104.1
9771.8 7363.9 4654.7 1865.4 340.8 75.2 0
2377.2 2387.2 2414.1 2445.4 2478 2513.1 2550.1 2599.5 2659 2744.9
2850.1 2976.6 3126.3 3318.6 3557.3 3860.5 4207.5 4627.2 5090.7 5565.5
6064.1 6573.4 7119 7714.1 8349.2 9011.3 9763 10579.8 11377.8 11518.8
10189.6 7437.2 4219.4 1098.7 234.3 69.5 0
2377.2 2386.6 2407.9 2449.8 2484.3 2522.5 2553.8 2599.5 2662.2 2737.3
2828.2 2931.5 3049.3 3210.9 3423.2 3680.1 3990.8 4372.9 4808.2 5283
5760.3 6249.5 6755 7294.4 7883.2 8462 9065.2 9593.2 9994.8 9707.2
8366.1 5765.3 2509.3 484.2 146 48.2 0
2377.2 2384.1 2412.9 2449.2 2482.4 2515.6 2546.9 2583.3 2634 2688.5
2753 2815.6 2878.3 2962.8 3086.9 3251 3448.3 3713.3 4025.2 4378.5
4763.1 5160.9 5551.7 5948.9 6361.7 6748.2 7135.9 7487.3 7561.8 6906.6
5569.3 3826.6 1633 325.1 97.7 26.9 0
2377.2 2384.1 2407.9 2435.4 2463 2479.9 2496.8 2511.2 2524.4 2540
2545 2528.1 2496.2 2462.4 2438.6 2437.3 2471.1 2567.6 2724.2 2921.5
3155.2 3412.6 3671.9 3930 4180.6 4389.1 4513.2 4582.7 4406.1 3706.4
2717.9 1680.6 670.2 190.4 70.2 17.5 0
2377.2 2375.3 2380.9 2389.1 2384.1 2350.9 2299.5 2222.4 2121 1986.9
1819.1 1623.6 1429.4 1267.2 1138.2 1031.7 949.6 897 870.1 863.8
880.7 914.5 947.1 979.1 994.1 969.7 894.5 774.9 591.9 420.3
305.7 221.7 161.6 113.4 68.3 18.2 0
2377.2 2361.5 2342.1 2303.9 2235 2120.3 1966.9 1772.1 1554.1 1356.1
1193.9 1053 922.7 826.2 773.6 749.2 732.3 711.6 689.7 669
644.6 611.4 572.5 538.1 504.9 471.7 439.1 404 362.7 315.7
267.5 220.5 170.4 117.1 63.9 14.4 0
2377.2 2345.8 2288.8 2192.4 2042 1828.4 1594.2 1371.2 1207.1 1067.4
948.4 881.3 842.5 808.7 773.6 744.2 728.5 722.9 712.2 688.4
654 619.5 584.4 550.6 513.6 477.3 440.4 400.9 362.7 320.7
276.2 226.8 170.4 110.2 56.4 11.9 0
2377.2 2335.8 2240 2082.8 1852.2 1571 1333 1168.2 1036.7 954.6
915.8 880.1 842.5 802.4 765.5 742.9 736 732.3 723.5 695.3
630.2 593.2 560 528.1 498.6 471 437.2 399.6 359.6 314.5
265.6 213 157.9 106.5 57 15.7 0
2377.2 2319.5 2186.1 1968.8 1670.6 1377.4 1190.2 1051.7 976.5 944
903.3 863.8 836.9 808 768.6 743.5 732.3 717.2 650.8 622.6
613.2 609.5 598.8 581.9 556.2 522.4 474.8 430.3 381.5 332.6
282.5 232.4 180.4 127.8 75.2 25.7 0
2377.2 2315.2 2152.3 1882.3 1543.4 1278.5 1111.2 1004.1 972.2 935.2
890.1 859.4 840 814.3 767.3 735.4 710.3 641.4 617.6 607.6
599.5 597.6 590.1 570 535.6 494.9 451 403.4 353.9 309.4
266.2 223.6 182.9 141.6 142.2 107.7 0
2377.2 2298.2 2104.7 1799.6 1447 1219 1063.6 994.7 971.5 929.6
886.3 858.8 842.5 816.8 761.7 713.5 650.2 600.7 585.1 570.6
561.2 555.6 529.9 501.1 468.5 436 397.8 360.8 320.1 278.7
239.9 199.8 162.2 195.4 175.4 58.9 0
2377.2 2293.2 2087.8 1770.2 1407.5 1171.4 1032.3 991 969.7 928.9
886.3 860.7 848.8 825 757.9 687.2 604.5 570 548.1 530.6
521.8 502.4 469.8 439.7 409 374.6 344.5 314.5 282.5 253.7
239.3 189.2 157.2 217.4 100.2 25.1 0
2377.2 2301.4 2100.3 1774 1416.3 1187 1037.9 993.5 975.9 935.8
890.1 865.7 853.1 831.9 766.7 687.8 603.2 568.8 545.6 527.4
517.4 498.6 466.7 438.5 407.2 374 340.8 310.7 281.3 246.2
215.5 177.3 157.2 218 86.4 21.3 0
